Overview
Features
Wear resistant natural rubber, white, food grade, meeting regulation (EC) 2023/2006 (European legislation) and FDA classification (American legislation).
Applications
Hoppers, chutes, operating cyclones, vibrating lines, silos, etc., linings to protect equipment against very abrasive fine grain size products wear, due to their very nature (rock, wood, metal, all fine particle size materials, chemical products, etc.), density and hardness (medium to high), forms (fine particles, bulks), with dry conditions and maximum temperature +70°C.
Hanging panels fostering materials cleaning and removal.
Areas of activity: sand and gravel quarries, aggregate and cement industries, concrete plants, food processing industries, etc.
Advantages
Excellent mechanical properties: tensile strength, elongation at break, tear resistance, abrasion, etc.
Excellent resistance to fine grain size products projection and fretting wear: sand, shot blasting, fine particles, abrasive dust, etc.
Corrosion protection
Noise and vibration propagation reduction
Possibility to be produced with bonding layer for cold vulcanizing or with steel backing for mechanical fixing
Benefits
Performance
Legality
Food safety
Hygiene, cleanliness
Service life
Recommandations
Always follow manufacturer warnings and instructions when using any cleaning product.
Mechanical, Physical and Chemical Properties
Mechanical
Measure characteristic Standard Value
Rubber compound - White R320
Density 1.00 ± 0.05 g/cm³
Hardness ASTM D2240 40 ± 5 Shore A
Tensile strength ISO 37 ≥20 MPa
Elongation at break ISO 37 ≥600 %
Tear resistance ISO 34-1 ≥32 N/mm
Abrasion resistance (5N) ISO 4649 ≤80 mm³
Compression set after 22h at 70°C ISO 815-1 ≤25 %
Temperature
Measure characteristic Standard Value
Working temperature -40/+85 °C
Ageing
Measure characteristic Standard Value
∆ Hardness after 168h at 70°C ASTM D573 ≤5 Shore A
∆ Tensile strength after 168h at 70°C ASTM D573 ≥ -15 %
∆ Elongation at break after 168h at 70°C ASTM D573 ≥ -20 %
Oil Resistance
Measure characteristic Standard Value
Chemical Resistance
Diluted acids and bases Concentrated acids and bases Ozone Oils and hydrocarbons
Good Medium Medium Non suitable
Dimensions
Downloads

Rubber Sheeting and Matting

Rubber Sheeting for Food Industry

Food Contact Certificate

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3