Applications

Advantages

Design

4062_21280bc7-284e-4024-b9cb-af033032771a.gif
Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
synthetic textile
Cover
wear and weather resistant SBR, black, fabric impression.
Temperature range
-30 to +70
Additional information
2 standard colors available.
Type BK = Black
Type WH = White
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
25
44
12
40 120 48.000 40.00 59006811
32
52
12
40 150 1.57 40 59006812
40
60
12
40 180 1.8 20 59006813
40
60
12
40 180 1.8 40 59006814
50
70
12
40 250 2.22 20 59006815
50
70
12
40 250 2.22 40 59006816
60
80
12
40 290 46.000 20.00 59006817
60
80
12
40 290 2.3 40 59006818
63
90
12
40 340 56.600 20.00 59006949
65
85
12
40 320 2.7 20 59006819
65
85
12
40 320 2.7 40 59006820
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Building and Public Works

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3