Applications
Used for pumping fish in fish farms and fish processing factories.
Advantages
- Flexible hose design providing optimum characteristics for this application.
- Withstands rough handling.
- Without helix for discharge applications.
Design
Technical drawing

Overview
Inner tube
wear resistant SBR/NBR, black, smooth.
Reinforcement
synthetic textile
Cover
weather resistant SBR/NBR, black, fabric impression.
Temperature range
-40 to +80
Additional information
Other lengths available on request.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)