Applications

Advantages

Design

4062_6794db48-0443-417f-8962-8a7e3fe4f96c.gif
Overview
Inner tube
food grade EPDM, white, smooth.
Reinforcement
synthetic textile with embedded PET helix.
Cover
weather resistant EPDM, red, fabric impression.
Temperature range
-30 to +100
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Food Contact Certificate

ADI - Animal-Derived Ingredient Free Certificate

Wines & Alcohols Brochure

Food Industry Brochure

Cleaning guideline

(PDF)

Handling guideline

Storage Guideline

Watch our Solutions for Wine and alcohols 
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3