Applications

Design

3367_aa39dcd1-ef6d-4f72-b470-ba2923add1ab.gif
Overview
Inner tube
SBR, black, smooth.
Reinforcement
synthetic textile
Cover
SBR, black, fabric impression.
Temperature range
-30 to +80
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3