Applications
Water discharge for all types of industrial and agricultural medium pressure applications in harsh environments.
Advantages
Extremely resistant to ageing and atmospheric conditions.
Coils flat for easy storage and handling.
A robust construction to resist impact, kinking and abrasion.
For fluids up to 100°C.
Wide range of diameters.
Design
Technical drawing

Overview
Inner tube
EPDM, white, smooth.
Reinforcement
synthetic textile
Cover
EPDM, orange, fabric impression.
Temperature range
-30 to +100
Technical Specifications
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)