Applications
Heavy duty smooth bore ducting ideal for air handling and for the conveyance of fumes, dust, and moderately abrasive materials such as sawdust.
The flexibility and durability of this product makes it an excellent and economical answer for all kinds of end-users.
Advantages
Light weight and easy to handle.
Double walled construction providing excellent durability.
Optimization of PVC-coated wire helix thickness and pitch gives high flexibility and flex life.
Smooth inner tube for optimum flow.
Design
Technical drawing

Overview
Reinforcement
white PVC-coated embedded steel helix
Temperature range
0 to +70
Standard/Approval
Standard: connexion by clamp.
Additional information
Technical data for working conditions at 20°C temperature.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)