Applications
Very robust ducting.
Ideal for the conveyance of highly abrasive materials such as metal filings, sand, gravel, ice, etc, in glass works, steel industry, mineral treatment, ports, cement works, big industrial vacuum cleaners.
Advantages
Outstanding resistance to abrasion and piercing.
Copper-coated steel helix resists to crushing, pressure, vacuum. It is bonded into the polyurethane wall.
Very smooth inner tube ensures optimum flow.
Good resistance to ozone and UV.
Resistance to most of oils, solvents and industrial chemicals in the vapour phase at moderate concentration.
Design
Technical drawing

Overview
Reinforcement
copper-coated steel helix protected in the abrasion area
Temperature range
-30 to +100
Standard/Approval
Standard: connexion by clamp.
Option: can be screwed into the couplings.
Option: can be screwed into the couplings.
Additional information
Technical data for working conditions at 20°C temperature.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)