Applications
Suction and discharge of various liquids and medium abrasive solids in general industries.
Agricultural use for seed sowing, drainage, sewage and water transport.
Also used by fire brigades and on plant equipment (for ground water pumping).
Advantages
Transparent suction and discharge PVC-hose with high tensile steel helix.
Smooth bore.
Maximum strength.
Minimum bending radius without restricting flow.
Excellent resistance to pressure, full vacuum and accidental crushing.
Chemical resistant.
Foodstuffs quality PVC, discharge of alcohol up to 18° max.
Design
Technical drawing

Overview
Inner tube
foodstuffs quality PVC, transparent, smooth.
Reinforcement
high tensile steel
Cover
PVC, transparent, light corrugated.
Temperature range
-5 to +50
Additional information
All technical data is valid at +20°C.
Bursting pressure = 2.5 x working pressure at 20°C.
Bursting pressure = 2.5 x working pressure at 20°C.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)