Applications
For transferring aggressive and corrosive chemicals, requiring good temperature resistance and flexibility. (Compressed gases, solvents, acids, lacquers, hydrocarbons, oils, food products.)
Advantages
Resistant to almost any chemicals (except fluorine and its derivates).
Can work at very low (-70°C) up to high (+260°C) temperatures, depending on the conveyed fluid.
Can be used under pressure.
Highly flexible and resistant to vibration.
Non-stick properties.
Non-flammable.
Design

Overview
Inner tube
Helically convoluted PTFE, white or black antistatic. Compliant with FDA 21 CFR 177.1550, USP Class VI requirements, and EU regulation 1935/2004. Smooth PTFE inner tube available.
Reinforcement
Optional reinforcement: stainless steel external helix.
Braid(s): high tensile 304 stainless steel.
Polypropylene braid available.
Braid(s): high tensile 304 stainless steel.
Polypropylene braid available.
Cover
PVDF, EPDM or silicone glass fiber.
Temperature range
70 to +260
Standard/Approval
Made to order with any types of fittings, in stainless steel, PTFE or PTFE-coated, including flare through ends for flanges (PTFE-lined flared).
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)