Find your Hose
Product Filter
Market Segmentation

x
--
AGRICULTURE
AUTOMOTIVE
CHEMICALS & PHARMACEUTICALS
CONSTRUCTION & INFRASTRUCTURE
FOOD & BEVERAGE
GENERAL INDUSTRY
MARINE EQUIPMENT
MINING & QUARRIES
OIL & GAS
SPECIALTIES
Application

x
AIR & WATER
AUTO PROCESS
BLASTING & GUNI
BOAT EQUIPMENT
BULK FOOD DISCHARGE
BULK MATERIAL
CHEMICAL HANDL.
CONCRETE PUMPIN
CONVOLUTED PTFE
COOLANT HOSES
DIVING/BREATHIN
DOCK & MARINE
DRAIN & SEWER
EXHAUST GAS
FISH PUMP HOSES
FOOD IND. CLEAN
FOODSTUFFS TRFR
FUEL MET DELIV
HOT WATER AND MULTI-PURPOSE CHEMICALS
HYDRAULIC HOSES
JETTING
MANUT PERF ABRA
MULTI-PURPOSE OIL
OIL TANK TRUCK
PETROL PUMP HOS
PVC HOSES
SPRAYING HOSES
STAINLESS STEEL HOSES
STEAM HOSES
TBM & FOUNDATION
VEHICLE
WATER SUCTION &
WELDING HOSES
Media

x
Abrasive material
Air & water
Alcohol & spirit
Aviation fuel
Breathing air
Bulk abrasive material
Chemical product transfer
Chemicals
Compressed air
Concrete
Dairy
Dry food
Exhaust gas
Fish
Foodstuff liquid
Gas
High pressure water
Hot water
Hot water & steam
Hydraulic oil
Hydrocarbons
Industrial coolant water
Light abrasive material
Mixed concrete
Oil
Other
Painting
Sand transfer
Sewer water
Steam
Waste & sewer water
Water
Welding gas
Winery
Tube Materials

x
EPDM
FEP
Klegaine - Polyurethane
NBR
NBR/PVC
NBR/SBR
NR
PTFE
PVC
SBR
SBR/NR
SKM
UPE (+UHMWPE)
Cover Material

x
Ceramic
Coated polyester EDPM
CR
EPDM
FEP
Klegaine - Polyurethane
NBR
NBR/PVC
NBR/SBR
NR
PTFE
PVC
SBR
SBR/NR
UPE (+UHMWPE)
Working Pressure (bar)

x
0.04
0.08
0.1
0.12
0.15
0.18
0.2
0.25
0.3
0.4
0.45
0.5
0.6
0.7
0.8
0.9
1.0
1.1
1.2
1.3
1.35
1.4
1.5
1.6
1.65
1.7
1.8
1.9
2.0
2.3
2.5
3.0
4.0
5.0
6.0
7.0
8.0
10.0
11.0
12.0
15.0
16.0
18.0
20.0
25.0
33.0
35.0
40.0
45.0
50.0
55.0
58.0
60.0
63.0
68.0
70.0
75.0
80.0
85.0
93.0
100.0
110.0
125.0
130.0
145.0
150.0
160.0
200.0
250.0
350.0
400.0
500.0
650.0
Diameter (mm)

x
4.8
5.0
6.0
6.3
6.4
7.0
7.9
8.0
9.0
9.5
10
10.0
12
12.0
12.5
12.7
13.0
13.4
15.0
15.8
15.9
16
16.0
16.00
16.4
19.0
19.2
19.4
20
20.0
20.00
21.0
25
25.4
30
32
32.0
35
38
38.0
40
45
50
50.0
51
53.0
55
60
63
63.0
65
70
75
75.0
76
76.0
80
89
90
100
100.0
102
102.0
105.0
110
112.0
113.0
115.0
120
125
127
127.0
130
140
150
150.0
152
152.0
160
165.0
178.0
180
200
200.0
203
203.0
204
205.0
225
250
250.0
254
254.0
300
305
350
355
400
450
500
Minimum Temperature (°C)

x
-250
-40
-30
-25
-20
-15
-10
-5
0
70
Temperature Max. (°C)

x
+50
+55
+60
+65
+70
+80
+82
+85
+90
+95
+100
+120
+150
+160
+164
+180
+210
+260
+550
Norm

x
BS 5342
EI1529
EN 12115
EN 1360
EN 14593 14594
EN 1761
EN 1765
EU regulation No. 1935 2004
FDA regulation No. 21 CFR
French legislation
German legislation: BfR recommendation XXI
ISO 10380;ISO 15614 1;ISO 9606 1
ISO 1403
ISO 3821
ISO 6134
SAE J 1527
SAE J 2006
TMD
162 products
 AEROKLER
AEROKLER C
  • Highly resistant to vacuum
  • Abrasion resistant hose
  • EI 1529/C and ISO 1825 Standards approved
 AEROKLER_CT
AEROKLER CT
  • Adapted for use in particularly cold areas
  • No rubber crack at -50°C
  • No fuel contamination
Showing 4 of 162 items found
Trelleborg - AL EC hoses for industry
Our new hose range for coloured powders, suction and discharge hose for longer life span in safety conditions. 
Trelleborg - AL EC hoses for food powders
How to improve life span in safety conditions for food powders handling: the new Trelleborg AL EC hose range designed with electrically conductive white food grade tube.

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3