Applications
Extraction of exhaust gases and other hot gases from motor vehicles.
For all types of spring recoil exhaust hose reels, exhaust fume extractors and also exhaust rails for moving vehicles.
Advantages
Extremely low weight and flexibility makes the hose especially suitable for manual handling.
Smooth inside reduces friction losses.
Hose lengths can be connected by screwing them together.
Design

Overview
Inner tube
heat resistant rubberized fabric EPDM polyester, black.
Reinforcement
EPDM-coated steel, black
Temperature range
-40 to +150
Additional information
Delivered in plastic wrapped coils.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)