Applications
Specially designed for beer transfers in the brewing industry.
Suction and discharge of all foodstuffs except fatty and oily liquids, can be used to transfer alcohol up to 96%.
Advantages
- An innovative, food grade & extra-smooth tube designed for unrivalled performance and complying with the most stringent European and American requirements for foodstuff handling.
- Optimum organoleptic neutrality, tasteless and odorless to maintain quality.
- Outstanding flexibility.
- Unaffected by changes in temperature.
- Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 130°C during 30 minutes max.
- Contains no phthalate.
Design

Overview
Inner tube
Food-grade special polymer-based SKM, white, smooth
Reinforcement
synthetic textile with embedded steel helix
Cover
special polymer-based, weather resistant, red, fabric impression.
Temperature range
-40 to +120
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)