Applications
Wastewater disposal (domestic and sanitary) on pleasure boats.
Advantages
- Flexible.
- Kink resistant.
- Diffusion tight (will not be tainted by odour from the toilet system).
Design
Technical drawing

Overview
Inner tube
chlorobutyl, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
EPDM, white, fabric impression.
Temperature range
-30 to +100
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)