Applications

Advantages

Design

4062_9068fb60-d0c3-411c-a18a-7820385e019f.png
Overview
Inner tube
Corrugated stainless steel 316, 321 or Hastelloy C276
Braid(s): high tensile 304 stainless steel.
Available in single, double or triple braid for high pressure
Cover
Optional:
Cover: silicone glass fiber or polypropylene braid.
Anti-flexion spring and protection helix in 302 stainless steel or
galvanized steel.
Temperature range
-250 to +550
Standard/Approval
Made to order with all types of stainless steel fittings
Additional information
Optional services:
- Electrical tracing to maintain or warm the fluid being transferred.
- Double-jacket to maintain the temperature of the fluid being transferred.
- Tapping to take a temperature reading or sample of the fluid being transferred.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3