ELECMAT profile

Fine triangular ribbed (MT) - Wide ribbed M39 (MG) - Checker (MK) 

Overview
ill_gear_bg_rgb
Features
Fine or wide grooved or checkered pattern.
ill_alternative_bg_rgb
Application
Prevention of electric shock risk around high voltage electrical equipment, such as fuse boxes, control panels, switchgear and heavy machinery.
ill_coated_systems_bg_rgb
Advantages
Electric insulation
Noise, vibration, and cold propagation reduction
Non-slippery
Acoustic insulation
Excellent walking and standing comfort
ill_protect_bg_rgb
Benefit
Safety
Comfort
Service life
Regulations
The material is in compliance with EN-60243-1.
Mechanical, Physical and Chemical Properties
Mechanical
Measure characteristic Standard Value
Hardness ASTM D2240 70 ± 5 Shore A
Abrasion resistance (5N) ISO 4649 ≤ 180 mm³
Residual indentation EN ISO 24343 ≤ 0.15 mm
Dimensional stability EN ISO 23999 ±0.3 %
Diluted acids and bases ISO 10140-3 12 db
Chemical Resistance
Common cleaning products EN 423 Good
Dimensions
Color Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Pattern Dielectric Strength
Grey 3.0±0.3 1400.0±2% 10.0±2% 4.08 MK 30KV
Grey 3.0±0.3 1200.0±2% 10.0±2% 3.8 MT 30KV
Grey 3.0±0.3 1000.0±2% 10.0±2% 3.73 MT 30KV
Grey 4.5±0.4 1000.0±2% 10.0±2% 6.16 MT 50KV
Grey 4.5±0.4 1200.0±2% 10.0±2% 5.7 MT 50KV
Grey 5.0±0.4 1200.0±2% 10.0±2% 6.08 MG 50KV
Identification
Branding Fine ribbed: without branding or branded 30KV or 50KV following IEC 60243-1. Wide ribbed: without branding. Checker: branded 30KV following IEC 60243-1.
Back face Fabric impression.
Packaging Rolled on cardboard tube Ø 80mm.
Wrapping Black polyethylene film.
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.
Downloads

ELECMAT D5230007 Certificate

Rubber Sheeting and Matting

ELECMAT S3206380 Certificate

ELECMAT 5013302 Certificate

ELECMAT S3206370 Certificate

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3