Overview
ill_gear_bg_rgb
Features
Insulating matting (both sides fabric finish) to be used as a floor covering for the electrical protection of workers on electrical installations.
ill_alternative_bg_rgb
Application
Prevention of electric shock risk around high voltage electrical equipment, such as fuse boxes, control panels, switchgear and heavy machinery.
Please consult user guide.
ill_coated_systems_bg_rgb
Advantages
Electric insulation
Noise, vibration, and cold propagation reduction
Non-slippery
Acoustic insulation
Excellent walking and standing comfort
ill_protect_bg_rgb
Benefit
Safety
Comfort
Service life
Regulations
The material is in compliance with IEC 61111.
Mechanical, Physical and Chemical Properties
Mechanical
Measure characteristic Standard Value
Rubber compound - Grey D700
Hardness ASTM D2240 70 ± 5 Shore A
Abrasion resistance (5N) ISO 4649 ≤ 160 mm³
Residual indentation EN ISO 24343 ≤ 0.15 mm
Dimensional stability EN ISO 23999 ±0.3 %
Diluted acids and bases ISO 10140-3 12 db
Chemical Resistance
Common cleaning products EN 423 Good
Dimensions
Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Sides finish Dielectric Strength
3.2±0.4 1000.0±2% 10.0±2% 5.06 2 sides cloth finish CLASS 3
3.2±0.4 1000.0±2% 1.0±2% 5.06 2 sides cloth finish CLASS 3
3.2±0.4 1000.0±2% 5.0±2% 5.06 2 sides cloth finish CLASS 3
3.2±0.4 1200.0±2% 10.0±2% 5.06 2 sides cloth finish CLASS 3
3.2±0.4 1000.0±2% 0.6±2% 3.03 2 sides cloth finish CLASS 3
5.0±0.4 1000.0±2% 0.6±2% 4.69 2 sides cloth finish CLASS 4
5.0±0.4 1000.0±2% 5.0±2% 7.81 2 sides cloth finish CLASS 4
5.0±0.4 1000.0±2% 1.0±2% 7.81 2 sides cloth finish CLASS 4
5.0±0.4 1000.0±2% 10.0±2% 7.82 2 sides cloth finish CLASS 4
Identification
Branding Following IEC 61111 norm.
Back face Fabric impression
Packaging Rolled on cardboard tube Ø 80mm. Plates on 10-units packages.
Wrapping Black polyethylene film.
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.
Downloads

Elecmat Plus Quality

Rubber Sheeting and Matting

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3