FIREMAT profile

Circular studs (MC 2K1)

Overview
ill_gear_bg_rgb
Features
Fire resistant and low, translucent, and non toxic smoke emission matting qualities.
Reaction to fire and smoke characteristics Bfl s1, following EN 13501-1.
Circular studs.
ill_alternative_bg_rgb
Application
Suitable for:
- public or industrial area where fire protection is required (airports, supermarkets, swimming pools, sports halls, etc.)
- mass transport (bus, railway, ships, underground,etc.)
ill_coated_systems_bg_rgb
Advantages
Fire-retardant.
Low reduced emission of smoke opacity, for easy finding of emergency exits
Thermal and acoustic insulation
Excellent walking and standing comfort
Non-slippery 
Easy to clean and low maintenance
Noise, vibration, and cold propagation reduction
ill_protect_bg_rgb
Benefit
Safety
Cleanliness, hygiene
Comfort
Service life
Mechanical, Physical and Chemical Properties
Mechanical
Measure characteristic Standard Value
Hardness ASTM D2240 80 ± 5 Shore A
Abrasion resistance (5N) ISO 4649 ≤ 200 mm³
Residual indentation EN ISO 24343 ≤ 0.15 mm
Dimensional stability EN ISO 23999 ±0.3 %
Diluted acids and bases ISO 10140-3 12 db
Chemical Resistance
Common cleaning products EN 423 Good
Dimensions
Color Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Pattern
Black 3.0±0.3 1200.0±2% 10.0±2% 4.4 MC 2K1
Grey 3.0±0.3 1000.0±2% 10.0±2% 4.6 MC 2K1
Grey 3.0±0.3 1200.0±2% 10.0±2% 4.6 MC 2K1
Black 3.0±0.3 1000.0±2% 10.0±2% 4.4 MC 2K1
Identification
Branding Without.
Back face Buffed.
Packaging Rolled on cardboard tube Ø 80mm.
Wrapping Black polyethylene film.
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.
Downloads

Firemat Black D914 0030045

Rubber Sheeting and Matting

Firemat Grey D912 0039173

Firemat Grey D912 0030046

Firemat Black D914 MCD91400003002

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3