Overview
Features
40 Shore A chloroprene.
Applications
Gaskets or washers cutting and manufacturing of pieces for general industrial purpose applications in contact with mineral and vegetable oil, non aromatic grease and hydrocarbons.

Non suitable for oxygenated and halogen solvents, aromatic hydrocarbon, mineral and organic acids, washed water.
Advantages
Flexible
Good low temperature resistance
Good dry high temperature resistance
Matte finish to guarantee a good surface finished quality and to secure an easy unrolling.
Benefits
Safety
Economy
Mechanical, Physical and Chemical Properties
Mechanical
Measure characteristic Standard Value
Density 1.33 ± 0.05 g/cm³
Hardness ASTM D2240 40 ± 5 Shore A
Tensile strength ISO 37 ≥4 MPa
Elongation at break ISO 37 ≥450 %
Tear resistance ISO 34-1 ≥11 N/mm
Compression set after 22h at 70°C ISO 815-1 ≤40 %
Temperature
Measure characteristic Standard Value
Working temperature -30/+90 °C
Ageing
Measure characteristic Standard Value
∆ Hardness after 70h at 70°C ASTM D573 ≤5 Shore A
∆ Tensile strength after 70h at 70°C ASTM D573 ≤-15 %
∆ Elongation at break after 70h at 70°C ASTM D573 ≤-40 %
Oil Resistance
Measure characteristic Standard Value
Oil IRM 901, ∆ volume after 70h at 70°C ASTM D471 ≤ 26 %
Chemical Resistance
Diluted acids and bases Concentrated acids and bases Ozone Oils and hydrocarbons
Medium Non suitable Medium Medium
Dimensions
Downloads

Rubber Sheeting and Matting

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3