Overview
Features
Red food grade silicone, meeting regulation (EC) 1935/2004 (European legislation) and FDA classification (American legislation).
Volume resistivity > 10^12 Ω.m.
Surface resistivity > 10^13 Ω.
Applications
Gaskets or washers cutting and manufacturing of pieces for general industrial applications in contact with:
- foodstuffs
- water
- detergents
- diluted acids
- strong non oxidant acids
Advantages
Talcum-free, clean surface free of dust
Time saver for cleaning and adhesive process
Very good resistance to ozone, UV light, weathering and ageing
Excellent temperature resistance (-60/+230ºC)
Good ratio quality/price
Benefits
Performance
Legality
Food safety
Hygiene, cleanliness
Long life
Recommandations
Always follow manufacturer warnings and instructions when using any cleaning product.
Mechanical, Physical and Chemical Properties
Mechanical
Measure characteristic Standard Value
Rubber compound - Red S6A2
Density 1.20 ± 0.05 g/cm³
Hardness ASTM D2240 60 ± 5 Shore A
Tensile strength ISO 37 ≥10.0 MPa
Elongation at break ISO 37 ≥500 %
Tear resistance ISO 34-1 ≥20 N/mm
Compression set after 24h at 150°C ISO 815-1 ≤30 %
Temperature
Measure characteristic Standard Value
Working temperature -60/+230 °C
Ageing
Measure characteristic Standard Value
Ozone resistance - Very good %
Oil Resistance
Measure characteristic Standard Value
Chemical Resistance
Diluted acids and bases Concentrated acids and bases Ozone Oils and hydrocarbons
Good Medium Very good Medium
Dimensions
Thickness(mm) Width(mm) Length(m) Weight(kg/m2) Sides finish Option
2.0±0.3 1200.0±2% 10.0±2% 2.4 2 smooth sides -
3.0±0.3 1200.0±2% 10.0±2% 3.6 2 smooth sides -
4.0±0.4 1200.0±2% 10.0±2% 4.8 2 smooth sides -
5.0±0.4 1200.0±2% 10.0±2% 6.0 2 smooth sides -
1.5±0.3 1200.0±2% 10.0±2% 1.8 2 smooth sides -
6.0±0.5 1200.0±2% 5.0±2% 7.2 2 smooth sides -
1.0±0.3 1200.0±2% 10.0±2% 1.2 2 smooth sides -
Identification
Branding Without.
Packaging Thickness ≤6mm rolled on cardboard tube Ø 80mm. Thickness >6mm in roll.
Wrapping White polyethylene film.
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.
Downloads

Rubber Sheeting and Matting

Rubber Sheeting for Food Industry

Food Contact Certificate

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3