Applications
For pneumatic tools and general purpose compressed air hose in industrial and other applications.
Suitable for compressed air in all applications, oxygen (ID≤25mm only) and inert gases.
Also for other media (under certain conditions) such as industrial water, aqueous solutions or emulsions for horticultural spraying, white washing, disinfection, acids and alkalis.
Advantages
High resistance to abrasion.
Good cold flexibility.
Wide range of diameters and dimensions.
High safety factor.
Design
Technical drawing

Overview
Inner tube
SBR, black, smooth.
Reinforcement
synthetic textile
Cover
SBR, black, smooth for ID≤25mm, fabric impression for ID>25mm.
Temperature range
-40 to +70
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)