Applications
High pressure cleaning specifically for food industries.
Can also be used for transfer of any liquid foodstuffs.
Advantages
- Very flexible.
- Non-marking cover.
- Food grade quality white inner tube, oil resistant.
- Branding over red stripe for easy and quick identification.
- Contains no phthalate.
Design
Technical drawing

Overview
Inner tube
food grade quality oil resistant NBR, white, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant NBR/PVC, blue, smooth.
Temperature range
-20 to +100
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Watch our Solutions for Wine and alcohols
Check out our dedicated video