Applications
Specially designed for wine transfers in wine processing industries and for transfer of fresh grapes on the largest diameters.
Suction and discharge of any foodstuff including alcohol up to 96% except fatty/oily liquids.
Max. vacuum: 0.9 bar.
Advantages
- An innovative, food grade & extra-smooth tube designed for unrivalled performance and complying with the most stringent European and American requirements for foodstuff handling and unaffected by changes in temperature.
- Optimum organoleptic neutrality, tasteless and odorless to maintain quality.
- The utmost user friendly rubber hose: outstanding flexibility and easy handling thanks to slicking cover, non-marking with weak tractive effort.
- Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 130°C during 30 minutes max.
- Contains no phthalate.
Design

Overview
Inner tube
Food-grade special polymer-based SKM, white, smooth
Reinforcement
synthetic textile with embedded steel helix
Cover
special polymer-based, red.
Temperature range
-40 to +120
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)