Applications
A versatile hose for industrial use.
For diesel oil, mineral oil and grease with aromatic content ≤50%.
Return hose in hydraulic system and for farming equipment.
Sea water (engine cooling) and aqueous solution.
An allround hose for oil, water, compressed air, grease, etc.
Advantages
A multi-purpose hose to minimize inventory.
Ozone, abrasion and oil splash resistant cover.
Design
Technical drawing

Overview
Inner tube
oil resistant NBR/PVC, black, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant NBR/SBR, black, smooth.
Temperature range
-25 to +100
Additional information
Length 50m: packed in carton.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)