Applications
Diesel, leaded and unleaded petrol, RMA (environmental friendly petrol) pressure hose in automotive applications withstanding aromatic content exceeding 50%.
Oil and grease return lines in hydraulic systems.
Also suitably in other applications for oil, grease, air and water.
Advantages
Special oil and petrol resistant inner tube.
Excellent bending radius.
Flexible at low and high temperatures.
Resistant cover to wear, oil mist, weather and ozone, abrasion.
Design
Technical drawing

Overview
Inner tube
NBR/PVC, black, smooth.
Reinforcement
synthetic textile
Cover
NBR/PVC, black, smooth.
Temperature range
-30 to +100
Additional information
Available in other lengths or packaging on request.
All standard stock items delivered on white bobbins with hole ID 55mm.
All standard stock items delivered on white bobbins with hole ID 55mm.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)