contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
The Turcon® Roto L seal is engineered to extend the life time of Central
Tire Inflation Systems by lowering friction, also saving energy and fuel.
This is achieved by only sealing when it is required during tire pressure
adjustment. The seal body is availble in NBR, HNBR and FKM materials
and the sealing lip in Turcon® M12 and Turcon® M83.
På denna sida
På denna sida
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
10 - 400 mm
1 MPa
-40°C +200°C
25 m/s
—
—
-40°F +392°F
82 ft/s
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs