Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
6 - 2600 mm 30 MPa -45°C +200°C 2 m/s
0.236 - 102 in 4350 psi -49°F +392°F 6.5 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Välj språk
Välj språk