contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Single-acting O-Ring energized rod seal with integrated back-up ring
for higher pressure or bigger gaps for dynamic applications. High
sealing efficiency, low friction with no stick-slip, minimal break out
force and high wear resistance. Installation in the same grooves as
Turcon® Stepseal® 2K and grooves according to ISO 7425-2.