Ø - Range | Pressure Range | Temp. range | Velocity |
M2.5 - M125 mm | 100 MPa | -30°C +200°C | — |
1/8 - 2 1/2 in | 14500 psi | -22°F +392°F | — |
E Catalog Links
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Välj språk