contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
The double-acting Turcon® Roto Glyd Ring® is used to seal rods, axles, rotary swivels and steering units with rotary, helical or oscillating movement. The Turcon® Roto Glyd Ring® consists of a seal ring in high grade Turcon® material activated by an O-Ring as an elastic energising element. A large number of sizes are available for both inch and metric housings.