Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
1 - 660 mm 40 MPa -30°C +200°C 0.5 m/s (up to 2 m/s rotary) m/s
0.039-26 in 5800 psi -22°F +392°F 1.6 ft/s (up to 6.5 ft/s rotary) ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Välj språk
Välj språk