Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Bereik Drukgebied Temp. bereik Snelheid
from 7.7 mm 25 MPa -60°C +200°C
from 0.300 in 3625 psi -76°F +392°F
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Taal kiezen
Taal kiezen