Technical Details
両圧
螺旋
揺動
往復
回転
片圧
固定
直径 圧力 温度 速度
Dynamic: 20 Static: 40 MPa T40: -50 °C to +260 °C T40 (Hiclean): -45 °C to +260 °C Z80: -50 °C to +80 °C°C +°C T40: Reciprocating up to 15 m/s T40 (Hiclean): Rotating up to 1.27 m/s Z80: Reciprocating up to 2 m/s m/s
Dynamic: 2900 Static: 5800 psi °F +°F ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
言語の選択
言語の選択