Product Description
The CAB mount has been designed to provide optimum suspension characteristics. This has been achieved through ensuring the Compression and Shear stiffness characteristics being relatively stiff in their respective directions. The CAB mounts can withstand small shock loadings to help improve driving conditions for the operator. The mount should be installed with washers top and bottom to ensure a failsafe system.
DRAWING NO. | PART NO. | HARDNESS (IRHD) | DIMENSIONS (mm) | AXIAL MAX. LOAD (N) | BOLT SIZE | MAX. BOLT TORQUE (Nm) |
AXIAL STIFFNESS
(N/mm) |
WASHER PART NO. | |||||||||
ØD | ØB | ØC | Ød | E | F | G | H | K | L | ||||||||
STANDARD CAB MOUNT | |||||||||||||||||
11-1028 | 20-00875 | 45 | 59 | - | 80 | 16 | - | 20 | - | 40 | 16 | 80 | 750 | M16 | 250 | 390 | 20-00532 |
20-01109 | 60 | 1500 | 780 | ||||||||||||||
20-01035 | 65 | 1800 | 950 | ||||||||||||||
11-1027 | 20-01107 | 45505565 | 59 | - | 80 | 20 | - | 20 | - | 40 | 16 | 80 | 750 | M20 | 380 | 390 | 20-00003 |
20-00002 | 950 | 495 | |||||||||||||||
20-01061 | 1200 | 626 | |||||||||||||||
20-00874 | 1800 | 950 | |||||||||||||||
17-1671-1 | 10-00563 | 45 | 75 | 100 | 105 | 16.5 | 17 | 19 | 22 | 46 | 20 | 105 | 1600 | M16 | 180 | 330 | 20-00533 |
17-1650-1 | 10-00554 | 45 | 75 | 100 | 105 | 16.5 | 17 | 19 | 22 | 46 | 20 | 105 | 3000 | M16 | 180 | 464 | 20-00533 |
10-00555 | 60 | 5000 | 1200 | ||||||||||||||
17-1650 | ![]() |
75 | 100 | 105 | 22 | 17 | 19 | 22 | 46 | 20 | 105 | 3000 | M20 | 180 | ![]() |
20-00533 | |
10-00552 | 45 | 464 | |||||||||||||||
10-00944 | 60 | 5000 | 1200 | ||||||||||||||
17-1814 | 10-00598 | 45 | 89 | 115 | 120 | 25 | 23 | 13 | 21 | 47 | 25 | 120 | 4100 | M24 | 270 | 1797 | 20-00534 |
10-00603 | 60 | 7600 | 3314 | ||||||||||||||
10-04461 | 70 | 11200 | 4870 | ||||||||||||||
058 18 001 | 91928 | 50 | SEE DRAWINGS | 2100 | M12 | 35 | 300 | 93950 | |||||||||
90827 | 65 | 4300 | 620 | ||||||||||||||
92539 | 75 | 6300 | 900 | ||||||||||||||
BOLTED CAB MOUNT | |||||||||||||||||
17-0890 | 10-00440 | 45 | SEE DRAWINGS | 3000 | M16 | 250 | 1027 | 20-00532 | |||||||||
10-00441 | 60 | 5000 | 1693 | ||||||||||||||
10-00442 | 70 | 7500 | 2000 |

Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.