Product Description
This range of mountings is suited to the suspension of heavy equipment and machinery and is extensively used as a flexible mounting for large medium-speed diesel marine propulsion units. The ratio of compression to shear stiffness rates can be varied by incorporating rigid interleave plates in the rubber section, thereby enabling the overall suspension properties to be optimized to isolate the major disturbing vibrations. The mountings are usually installed in a Vee arrangement and when correctly positioned, afford a high level of vibration isolation whilst at the same time keep movements of the suspended equipment, under the action of external forces, to a minimum
Product number |
A mm |
B mm |
C mm |
Interleaves |
Max Static Compression | Max static Compression deflection, mm |
Weight kg |
Rubber hardness | Nominal compression | Nominal Shear Stiffness, kN/m | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Load 45 H | kN 60 H | stiffness, static | kN/m, Dvn. | Static | Dvn. | |||||||||
17-1666 | 280 | 200 | 175 | None | 11,8 | 22 | 15 | 17,2 | 45 | 890 | 1000 | 130 | 150 | |
60 | 1650 | 2170 | 250 | 325 |
Product number |
A mm |
B mm |
C mm |
Interleaves |
Max Static Compression | Max static Compression deflection, mm |
Weight kg |
Rubber hardness | Nominal compression | Nominal Shear Stiffness, kN/m | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Load 45 H | kN 60 H | stiffness, static | kN/m, Dvn. | Static | Dvn. | |||||||||
17-2181 | 460 | 268 | 109 | 1 | 83 | 155 | 8 | 30,5 | 45 | 13500 | 15500 | 515 | 590 | |
60 | 25500 | 33200 | 965 | 1255 | ||||||||||
17-0434 | 460 | 268 | 109 | 2 | 224 | 417 | 7,5 | 34 | 45 | 28750 | 33000 | 575 | 660 | |
60 | 53900 | 70000 | 1080 | 1400 |
Product number |
A mm |
B mm |
C mm |
Interleaves |
Max Static Compression | Max static Compression deflection, mm |
Weight kg |
Rubber hardness | Nominal compression | Nominal Shear Stiffness, kN/m | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Load 45 H | kN 60 H | stiffness, static | kN/m, Dvn. | Static | Dvn. | |||||||||
17-1742 | 280 | 200 | 127 | None | 13,2 | 24,5 | 10 | 14 | 45 | 1600 | 1840 | 200 | 230 | |
60 | 3000 | 3900 | 375 | 490 | ||||||||||
17-1783 | 460 | 268 | 109 | None | 46 | 84 | 8,5 | 29,8 | 45 | 5750 | 6610 | 600 | 690 | |
60 | 10750 | 14000 | 1125 | 1460 |

Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.