Product Description
Type VT has been designed so that upon installation the rubber section is subjected to shear loads, thus providing high deflection even at low loads. Two different parts are available. The VT-upper provides for protection against tension preventing the isolated unit from falling down if overloading occurs.
VT-lower is designed to accept horizontal compression loads and allow shear deflection vertically.
Typical applications include:
- Instrument cabinets
- Light machinery
- Fans
- Refrigeration units

Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.