Product Description
MCR mountings are designed for mobile applications where the disturbing frequencies are high and restricted movement is needed. The MCR mount is an easy to install single part mount that can be used to take up a small bracket and chassis misalignment, it provides isolation of high-frequency vibration and offers shock protection of vehicle-mounted equipment.
REFERENCE | DRAWING NO. | PART NO. | HARDNESS (IRHD) | DIMENSIONS (mm) |
MAX. LOAD (Kg) |
BOLT SIZE |
MAX. BOLT TORQUE (Nm) |
WASHER PART NO. |
||||||||
ØD | Ød | ØD1 | H | H1 | H2 | E | ØC | R | ||||||||
MCR 27-1908 | 19-0266 | 20-00832 | 40 | 27.5 | 10 | 20 | 25.5 | 15.5 | 5 | 8 | 19 | 1.5 | 350 | M10 | 30 | 20-00531 |
20-01129 | 45 | 400 | ||||||||||||||
20-00831 | 60 | 550 | ||||||||||||||
MCR 45-2810 | 11-1196 | 20-00782 | 45 | 45 | 13 | 31.5 | 32 | 25 | 10 | 10 | 28.5 | 1.5 | 800 | M12 | 50 | 20-00416 |
20-01137 | 60 | 1500 | ||||||||||||||
MCR 51-3216 | 13-4285 | 20-01133 | 45 | 51.8 | 13.5 | 34 | 41 | 35 | 13.5 | 16 | 31.8 | 1.5 | 800 | M12 | 50 | 20-00536 |
20-01134 | 60 | 1800 | ||||||||||||||
MCR 64-3820 | 19-0277 | 20-00833 | 45 | 64 | 16 | 41 | 50 | 43 | 16 | 20 | 38 | 3 | 1900 | M16 | 135 | 20-01495 |
20-01130 | 60 | 3800 | ||||||||||||||
MCR 75-4624 | 19-0292 | 20-01135 | 45 | 75 | 16 | 50 | 56 | 50 | 21 | 23.5 | 46 | 3 | 2000 | M16 | 135 | 20-00532 |
20-01136 | 60 | 4000 | ||||||||||||||
MCR 95-5119 | 11-1018 | 20-01131 | 45 | 95 | 21 | 57 | 63 | 51 | 25 | 19.1 | 50.8 | 3 | 3200 | M20 | 135 | 20-00533 |
20-01132 | 60 | 6250 |

Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.