Product Description
APPLICATION
Optimal vibration isolation for a wide range of applications. For larger, heavy-weighted equipment under extreme conditions that needs optimal vibration isolation at both high and low frequencies, such as large generator sets, pump units, large diesel engines, compressor/cooling units, gearboxes, windmills, deck house mountings, control cabins.
MATERIAL
Rubber part: Highest quality natural rubber
Metal: Aluminum/Steel
IDENTIFICATION
The type is marked in the mounting plate.
ADVANTAGES
No need for additional shims due to compensation of any height differences in set-up
Type approvals available on request
Optimum vibration isolation
Easy and quick installation
Build in end-limiter to protect against overload
Capable of handling both vertical and horizontal forces
Natural rubber gives maximum vibration isolation
For loads between 2750 and 12.000 kg
Stock item
ARTICLE NO. | GRADE | MAX LOAD |
10306331H | A1 | 118 kN |
1030633AH | A | 118 kN |
1030633BH | B | 104 kN |
1030633CH | C | 85 kN |
1030633DH | D | 72 kN |
1030633EH | E | 28 kN |
1030633FH | F | 34 kN |
1030633GH | G | 30 kN |
1030633HH | H | 27 kN |

Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.