Product Description
In common with the range of smaller Equi-Frequency mounts, these heavy duty parts have substantially the same stiffness in all directions and are designed to meet the shock requirements of BR8470 (UK MOD). With two sizes of mounts produced in two rubber compounds, it is possible to support static loads from 40 to 215kN. Parts are available with ferrous and non magnetic metal parts. Rubber sections are protected with an MOD approved protective lacquer to reduce oil and ozone attack.
Product no. |
A |
B |
C |
Mass Weight kg |
Rubber Hardness |
Load, Fz kN |
Static Stiffness kN/mm |
Dynamic Stiffness kN/MM |
|
---|---|---|---|---|---|---|---|---|---|
17-1472 | 346 | 305 | 152 | 31 | 45 | 40 | 2,45 | 2,82 | |
60 |
74 | 4,6 | 6,0 | ||||||
17-1544 | 570 | 500 | 283 | 192 | 45 | 115 | 8,0 | 9,3 | |
60 | 215 | 14,2 | 18,5 |

Download the datasheet
Find out more about or Trelleborg's Equi-frequency solutions