Product Description
Trelleborg Mini HD Cushyfloat mounts combine 3-way control of suspended equipment with large static deflections where the rubber is loaded in shear and compression. The design incorporates bump and rebounds control features which limit excessive movement under shock loading. The easy to install mount features prominent use of lightweight engineered plastics which offer greater environmental protection with no compromise in product performance.
The achievable benefits of the Mini HD Cushyfloat as:
• Large linear vertical deflection
• Similar stiffness ratios to the same footprint part (17/1609)
• Corrosion resistant materials
• Lightweight part (0.45kg)
• Modular and failsafe design
• Wide loading capability.
Typical Applications Include:
• Marine, industrial and vehicle engines
• Generator sets
• Pumps
• Compressors
• Refrigeration systems
DRAWING NO. | PART NO. | HARDNESS (IRHD) | MAX. LOAD (N) | MAX. THRUST LOAD (N) |
STATIC STIFFNESS
(N/mm) |
MAX. BOLT TORQUE (Nm) | |||||
17-4944-1 | 10-02322 | 50 | 1000 | 910 | 130 | 60 | |||||
10-02036 | 60 | 1600 | 1120 | 210 | |||||||
10-02037 | 70 | 2200 | 1540 | 280 |
DRAWING NO. | VERTICAL | LATERAL | LONGITUDINAL | |||
17-4944-1 | 1 | 0.3 | 2.5 |

Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.