Product Description
The HD Cushyfloat has excellent performance characteristics with Up to 10mm linear vertical deflection, with low horizontal stiffnesses. This enables improved vibration isolation – even at the low end of the engine speed range. Vertical and lateral buffering within the design limits the movement of the engine in tough service conditions. The HD Cushyfloat provides simplicity for engine manufacturers and end-users with: An interchangeable footprint with existing mountings; minimizing retrofit installation issues. The entire range can be formulated from just three rubber mixes; therefore reducing inventory requirements and the complexity of product selection. Installation is aided by sighting grooves so that it is easy to align the engine and ensure the correct load distribution. More cost-effective product life and serviceability due to its modular design. Upon refurbishment, the outer casting can be re-used.
DRAWING NO. | PART NO. |
HARDNESS
(IRHD) |
MAX. LOAD
(kN) |
MAX. THRUST
LOAD (kN) |
MAX THRUST (kN) |
STATIC STIFFNESS
(N/mm) |
MAX. BOLT TORQUE
(Nm) |
|||
CONTINUOUS | INTERMITTENT | |||||||||
17-4726-1 | 10-02308 | 40 | 2.20 | 1.55 | 2.45 | 3.19 | 270 | 170 | ||
10-02108 | 50 | 3.20 | 2.20 | 3.67 | 4.78 | 390 | ||||
10-02109 | 60 | 4.70 | 3.30 | 5.51 | 7.16 | 575 | ||||
17-4792-1 | 10-02159 | 40 | 5.30 | 3.70 | 5.33 | 6.93 | 650 | 170 | ||
10-02114 | 50 | 7.35 | 5.15 | 7.96 | 10.35 | 900 | ||||
10-02160 | 60 | 9.80 | 6.85 | 14.7 | 19.11 | 1200 |

Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.