Position | Quantity | Description | Material | Dimensions |
1 | 1 | Bellows | AISI 321 | |
2 | 2 | Weld end | Carbon steel | |
3 | 2 | Weld strip | AISI 321 | |
4 | 2 | Flange | Carbon steel | DIN PN 10 |
PART No. | DN | Ln | Bellows (AISI 321) | Welding ends (carbon steel) (mm) | Movements 2 (mm) | Springrate (n/mm) | |||||||
B (mm) | Thickness (mm) | No. of Conv. | No. of Plies | A | C2 | L2 | Axial +/- | Lateral +/- | Axial +/- | Lateral +/- | |||
330 410 040 | 40 | 215 | 60.3 | 0.3 | 22 | 1 | 48.3 | 2.6 | 55 | 28 | 15 | 36 | 143 |
330 410 050 | 50 | 255 | 78.3 | 0.3 | 13 | 2 | 60.3 | 2.9 | 68 | 28 | 15 | 49 | 214 |
330 410 065 | 65 | 255 | 96.7 | 0.3 | 13 | 2 | 76.1 | 2,9 | 68 | 28 | 14 | 40 | 206 |
330 410 080 | 80 | 255 | 109.7 | 0.3 | 13 | 2 | 88.9 | 3.2 | 68 | 28 | 13 | 46 | 261 |
330 410 100 | 100 | 255 | 140.5 | 0.3 | 11 | 2 | 114,3 | 3,6 | 68 | 35 | 10 | 35 | 281 |
330 410 125 | 125 | 255 | 165.7 | 0.3 | 11 | 2 | 139.7 | 3.6 | 68 | 35 | 9 | 42 | 389 |
330 410 150 | 150 | 255 | 200.5 | 0.3 | 9 | 2 | 168.3 | 4,0 | 68 | 35 | 9 | 35 | 365 |
330 410 200 | 200 | 255 | 251.1 | 0.3 | 9 | 2 | 219.1 | 4.5 | 68 | 35 | 6 | 43 | 610 |
330 410 250 | 250 | 255 | 305.2 | 0.3 | 9 | 2 | 273 | 5,0 | 68 | 35 | 5 | 54 | 924 |
330 410 300 | 300 | 305 | 360.9 | 0.3 | 9 | 2 | 323.9 | 5.6 | 80 | 40 | 6 | 42 | 698 |
330 410 350 | 350 | 305 | 392.6 | 0.3 | 9 | 2 | 355.6 | 5.6 | 80 | 40 | 5 | 48 | 870 |
330 410 400 | 400 | 305 | 443.4 | 0.3 | 9 | 2 | 406.4 | 5.6 | 80 | 40 | 3 | 52 | 1157 |
Note:
1. Other stainless steel grades and diameters available on request
2. Axial and lateral movements are not to be used in combination

Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.