Product Description
General-purpose low-profile mounting for use where space is restricted. Suitable for stationary applications. May also be used to protect delicate or sensitive equipment from shock or disturbances. Each design has substantially the same stiffness in vertical and horizontal directions. Load range 11 kg to 54 kg. Can be used as a small anti-shock mounting when static loadings are derated.
Type | Part number | M-Max (kg) | Weight (kg) | |
---|---|---|---|---|
17-1566-45 | 10-00529-01 | 11 | 0,024 | |
17-1566-60 |
10-0530-01 |
22 |
0,024 | |
17-0389-45 | 10-00406-01 | 27 | 0,10 | |
17-0389-60 | 10-00407-01 | 54 | 0,10 |

Download the datasheet
Find out more about Trelleborg's Equi-Frequency Solutions.