Product Description
APPLICATION
Twinfit Fluor Blue silicone bellows provide an extremely flexible connection for cooling water systems, clean air supply, and turbo air charge systems. This type is oil resistant and suitable for applications with very high temperatures.
- Temperature range from –60°C up to +250°C
- Maximum working pressure 4 bar at 120°C
CONSTRUCTION
The Twinfit silicone bellows are constructed with:
- High-quality Black Fluor silicone rubber inner tube
- Heavy-duty DuPont Nomex cord reinforcement
- Blue silicone rubber cover
- Three stainless steel reinforcement rings on the outside
- Special beads on each end for positioning the clamping bands
CLAMPING BANDS
We recommend using our heavy-duty clamping bands. The clamping bands are either made of zinc-plated carbon steel or full stainless steel.
MOVEMENTS
Compression and elongation 13 mm. Lateral 3 mm.
GENERAL
A minimum distance of 50 or 69 mm, depending on bellow size, between the pipe ends is needed for secure operation. On a TwinFit Fluor Blue clamping bands should be used.
PART No. | INSIDE DIAMETER D1 (MM) | OUTSIDE DIAMETER D2 (MM) | BELLOWS DIAMETER D3 (MM) | NEUTRAL LENGTH L1 (MM) | CUFF LENGTH L2 (MM) |
300 062 034 | 34 | 39 | 42 | 178 | 55 |
300 062 038 | 38 | 44 | 47 | 178 | 55 |
300 062 042 | 42 | 48 | 55 | 178 | 55 |
300 062 048 | 48 | 53 | 60 | 178 | 55 |
300 062 054 | 54 | 59 | 66 | 178 | 55 |
300 062 060 | 60 | 65 | 69 | 185 | 60 |
300 062 076 | 76 | 80 | 90 | 188 | 60 |
300 062 080 | 80 | 85 | 90 | 214 | 65 |
300 062 089 | 89 | 94 | 106 | 214 | 65 |
300 062 108 | 108 | 112 | 124 | 217 | 65 |
300 062 114 | 114 | 118 | 124 | 217 | 65 |
300 062 133 | 133 | 138 | 144 | 217 | 65 |
300 062 139 | 139 | 144 | 154 | 217 | 65 |
FOR BELLOW PART NO. | CLAMP TYPE | CLAMP ST.37 ZINC-PLATED PART NO. | CLAMP STAINLESS STEEL AISI 304 PART NO. | REQUIRED QUANTITY |
300 062 034 | I-1 part | 300 070 040 | 300 071 040 | 4 |
300 062 038 | I-1 part | 300 070 045 | 300 071 045 | 4 |
300 062 042 | I-1 part | 300 070 050 | 300 071 050 | 4 |
300 062 048 | I-1 part | 300 070 055 | 300 071 055 | 4 |
300 062 054 | I-1 part | 300 070 060 | 300 071 060 | 4 |
300 062 060 | I-1 part | 300 070 065 | 300 071 065 | 4 |
300 062 076 | I-1 part | 300 070 080 | 300 071 085 | 4 |
300 062 080 | I-1 part | 300 070 085 | 300 071 085 | 4 |
300 062 089 | II-2 parts | 300 080 095 | 300 081 095 | 4 |
300 062 108 | II-2 parts | 300 080 115 | 300 081 115 | 4 |
300 062 114 | II-2 parts | 300 080 125 | 300 081 120 | 4 |
300 062 133 | II-2 parts | 300 080 140 | 300 081 140 | 4 |
300 062 139 | II-2 parts | 300 080 150 | 300 081 150 | 4 |

Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.