DRAWING NO. | PART NO. | DIMENSIONS (mm) | ||||||||||||||||||||||
Ød1 | Ød2 | Øa1 | Øa2 | S1 | S2 | |||||||||||||||||||
TYPE A | ||||||||||||||||||||||||
039 18 005 | 93127 | 49 | 12.5 | 44 | 28 | 3 | 3 | |||||||||||||||||
93950 | ||||||||||||||||||||||||
077 18 700 | 511928 | 75 | 16.2 | 65 | 47 | 5 | 4 | |||||||||||||||||
077 18 707 | 49042823 | 75 | 16.3 | 65 | 47 | 5 | 4 | |||||||||||||||||
040 18 048 | 90819 | 75 | 20.2 | 65 | 47 | 5 | 6 | |||||||||||||||||
077 18 007 | 90831 | 75 | 20.2 | 65 | 47 | 4 | 5 | |||||||||||||||||
511081 | ||||||||||||||||||||||||
077 18 003 | 90501 | 90 | 24.3 | 78 | 60 | 8 | 8 | |||||||||||||||||
TYPE B | ||||||||||||||||||||||||
077 18 710 | 49035471 | 56 | 16 | 58 | 37 | 5 | 4 | |||||||||||||||||
077 18 706 | 49042822 | 56 | 21 | 58 | 37 | 5 | 4 | |||||||||||||||||
TYPE C | ||||||||||||||||||||||||
077 18 705 | 60900266 | 40 | - | 32.55 | - | 5 | 2 |

Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.