Product Description
The ERV Red rubber expansion joint is used for flexible connections in pipeline systems for hot water, drinking water (DVGW W270 and ACS certified), hot cooling water and hot wastewater. This expansion joint is also suitable for use with additives such as weak acids, alkalies, salt solutions, technical alcohols, esters and ketone, and a wide range of other chemicals. The ERV Red is not suitable for oil products. The flanges of the ERV Red are rotatable and standard available in DIN PN10 and PN16. The operating temperatures depend on the medium and range from -40 °C to +100 °C. The maximum working pressure is 16 bar or 10 bar for larger diameters.
CONSTRUCTION
- Seamless Butyl/EPDM inner wall, low diffusion
- PA-textile reinforced, butyl-coated bellows
- EPDM outer wall, ozone- and heat-resistant
- Electrically conductive
- Rotating flanges, galvanized steel
APPROVALS
Approved by DNV-GL, Lloyd’s Register, Bureau Veritas, RINA, ABS, CCS,
BWB, DVGW, ACS, and WRAS.
OPTIONS
- Most sizes available in different neutral lengths
- Flanges according to DIN PN6, PN25, PN40 or ASA 150 lbs
- Flanges in stainless steel or bronze
- Tie rods
- PTFE lining
- Vacuum support rings
- Fire protection cover
PART No. | INSIDE DIAMETER A (MM) | LENGTH B (MM) | WORKING PRESSURE (BAR) | FLANGE DIMENSIONS CLASS | OUTSIDE DIAMETER C (MM) | PITCH D (MM) | E x F (NUMBER x MM) |
300 040 025 | 25 | 130 | 16 | DIN PN10/16 | 115 | 85 | 4x14 |
300 040 032 | 32 | 130 | 16 | DIN PN10/16 | 140 | 100 | 4x18 |
300 040 040 | 40 | 130 | 16 | DIN PN10/16 | 150 | 110 | 4x18 |
300 040 050 | 50 | 130 | 16 | DIN PN10/16 | 165 | 125 | 4x18 |
300 040 065 | 65 | 130 | 16 | DIN PN10/16 | 185 | 145 | 4x18 |
300 040 080 | 80 | 130 | 16 | DIN PN10/16 | 200 | 160 | 8x18 |
300 040 100 | 100 | 130 | 16 | DIN PN10/16 | 220 | 180 | 8x18 |
300 040 125 | 125 | 130 | 16 | DIN PN10/16 | 250 | 210 | 8x18 |
300 040 150 | 150 | 130 | 16 | DIN PN10/16 | 285 | 240 | 8x22 |
300 040 201 | 200 | 130 | 10 | DIN PN10 | 340 | 295 | 8x22 |
300 040 200 | 200 | 130 | 16 | DIN PN16 | 340 | 295 | 12x22 |
300 040 251 | 250 | 130 | 10 | DIN PN10 | 395 | 350 | 12x22 |
300 040 250 | 250 | 130 | 16 | DIN PN16 | 405 | 355 | 12x26 |
300 040 301 | 300 | 130 | 10 | DIN PN10 | 445 | 400 | 12x22 |
300 040 300 | 300 | 130 | 16 | DIN PN16 | 460 | 410 | 12x26 |
300 040 351 | 350 | 200 | 10 | DIN PN10 | 505 | 460 | 16x22 |
300 040 401 | 400 | 200 | 10 | DIN PN10 | 565 | 515 | 16x26 |
300 040 501 | 500 | 200 | 10 | DIN PN10 | 670 | 620 | 20x26 |
300 040 601 | 600 | 200 | 10 | DIN PN10 | 780 | 725 | 20x30 |
300 040 701 | 700 | 260 | 10 | DIN PN10 | 895 | 840 | 24x30 |
300 040 801 | 800 | 250 | 10 | DIN PN10 | 1015 | 950 | 24x33 |
300 040 901 | 900 | 300 | 10 | DIN PN10 | 1115 | 1050 | 28x33 |
300 040 902 | 1000 | 300 | 10 | DIN PN10 | 1230 | 1160 | 28x26 |
NOMINAL DIAMETER (MM) | COMPRESSION (MM) | ELONGATION (MM) | LATERAL (MM) | ANGULAR (DEGREES) |
25-80 | 30 | 20 | ± 30 | ± 30 |
100-150 | 30 | 20 | ± 30 | ± 20 |
200 | 25 | 30 | ± 30 | ± 10 |
250-300 | 10 | 30 | ± 15 | ± 5 |
350-600 | 40 | 35 | ± 30 | ± 8 |
700 | 40 | 30 | ± 30 | ± 5 |
800 | 40 | 35 | ± 35 | ± 5 |
900-1000 | 40 | 40 | ± 40 | ± 5 |

Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.