Product Description
APPLICATION
Optimal vibration isolation for a wide range of applications. For larger, heavy-weighted equipment under extreme conditions that needs optimal vibration isolation at both high and low frequencies, such as generator sets, pump units, large diesel engines, compressor/cooling units, gearboxes, windmills, deck house mountings, control cabins.
MATERIAL
Rubber part: Highest quality natural rubber
Metal: Aluminum/Steel
IDENTIFICATION
The type is marked in the mounting plate.
ADVANTAGES
- Type approvals available on request
- Optimum vibration isolation
- Easy and quick installation
- Build in end-limiter to protect against overload
- Capable of handling both vertical and horizontal forces
- Natural rubber gives maximum vibration isolation
- One type fits all weights between 1000 and 6000 kg
- Stock item
ARTICLE NO. | GRADE | MAX LOAD |
1030631A1 | A | 60 kN |
1030631B1 | B | 50 kN |
1030631C1 | C | 40 kN |
1030631D1 | D | 33 kN |
1030631E1 | E | 23 kN |
1030631F1 | F | 17 kN |

Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.