Product Description
The MDS mounting is easy to install based on a 2 part single bolt installation. There is no requirement for radius or chamfered installation hole and a steel flange prevents rubber wear at the bracket interface. The bonded steel snubbing cup limits vertical movements and prevents excessive strain in rubber. The cup is encapsulated in rubber to prevent corrosion.
The MDS mounting is designed to take high dynamic shock loads but to limit mount movements in all directions, MDS (Multi-Directional Snubbing). In the static working load range, the MDS mounts have linear stiffness characteristics allowing easy prediction of mount deflection and isolation performance.
Typical Applications Include:
• Engines
• Small cabs on Off-Highway vehicles
REFERENCE | DRAWING NO. | PART NO. | HARDNESS (IRHD) | DIMENSIONS (mm) |
MAX LOAD (N) |
AXIAL STIFFNESS
(N/mm) |
BOLT SIZE |
BOLT TORQUE (Nm) |
|||||||
Ød | ØD | ØD1 | H | H1 | C |
E
(+/- 0.5mm) |
F * | ||||||||
MDS 55 | 17-4967 | 10-02182 | 40 | 13 | 55.5 | 29.8 | 29 | 22 | 29.7-30.0 | 14.7-15.3 | 26.5 | 350 | 165 | M12 | 125 |
10-02183 | 45 | 400 | 186 | ||||||||||||
10-04797 | 55 | 650 | 300 | ||||||||||||
10-04817 | 65 | 950 | 450 | ||||||||||||
MDS 66 | 17-2280 | 10-01802 | 45 | 18.8 | 66 | 39.8 | 39 | 29.5 | 40.0-40.3 | 19.5 | 35 | 700 | 320 | M16 | 240 |
10-01803 | 55 | 1200 | 540 | ||||||||||||
10-01804 | 65 | 1700 | 800 | ||||||||||||
MDS 80 | 17-2243 | 10-01799 | 45 | 16.2 | 80 | 37.8 | 41.5 | 32 | 37.9-38.2 | 19.5 | 37.5 | 900 | 350 | M16 | 240 |
10-04778 | 50 | 1150 | 450 | ||||||||||||
10-01800 | 55 | 1400 | 550 | ||||||||||||
10-01801 | 65 | 2000 | 800 | ||||||||||||
MDS85 | 17-2241 | 10-03705 | 45 | 16.2 | 88 | 41.8 | 40 | 32 | 42.0-42.3 | 16 | 35 | 900 | 400 | M16 | 240 |
10-02176 | 55 | 1400 | 700 | ||||||||||||
10-04818 | 65 | 2000 | 1065 | ||||||||||||
MDS95 | 17-4474 | 10-04816 | 45 | 16.2 | 98 | 46.6 | 40 | 32 | 47.5-48.3 | 16 | 35 | 1900 | 580 | M16 | 333 |
10-02256 | 55 | 2400 | 745 | ||||||||||||
10-02255 | 65 | 3700 | 1135 | ||||||||||||
10-02259 | 70 | 4500 | 1365 | ||||||||||||
MDS 110 | 17-2285 | 10-03853 | 45 | 22.5 | 110 | 56.9 | 51.5 | 39 | 57.2-57.5 | 25 | 46.5 | 2300 | 724 | M20/M22 | 502/685 |
10-03854 | 55 | 3600 | 976 | ||||||||||||
10-03855 | 65 | 5100 | 1382 | ||||||||||||
10-04094 | 75 | 7650 | 2000 | ||||||||||||
MDS 130 | 17-4196 | 10-01984 | 45 | 30.2 | 128 | 69.2 | 58 | 43 | 70.75-71.25 | 40 | 57 | 2300 | 700 | M30 | 750 |
10-01985 | 55 | 5000 | 1160 | ||||||||||||
10-01986 | 65 | 6000 | 1600 | ||||||||||||
10-04613 | 70 | 7350 | 1830 |

Download the Datasheet
Find out more about Trelleborgs products and solutions.