Product Description
The significant rubber volume of the D-series mount ensures a high degree of insulation against low-frequency vibrations. Differing stiffness rates in the two horizontal modes enables suspension characteristics to be optimized by appropriate mounting orientation. The mountings can be used in conjunction with additional bonded rubber buffers to limit the movement of suspended equipment under shock loading. Parts can be supplied to meet naval specification requirements and with plain flanges to allow drilling customization by the customer.
D-Series Medium
D-Series Small
D-Series Large