Product Description
The GK Mount is specifically designed for the isolation of heavy machinery with low interfering frequencies. It is widely used under concrete foundations supporting heavy machinery.
REFERENCE | DRAWING NO. | PART NO. | DIMENSIONS (mm) | MAX. LOAD (kN) | ||
L | B | H | ||||
GK0-60 | 15-4041 | 10-00085 | 195 | 175 | 150 | 1.8 |
10-00101 | 3.8 | |||||
GK1-40 | 15-4042 | 10-00008 | 400 | 175 | 150 | 4 |
GK1-60 | 10-00009 | 8 |

Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.